IESNA:LM-63-2002
[TEST]P1334355
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209035DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3500K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]135
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
4.7 7 10.7 17.5 33.2 91.4 210.9 413.2 619.2 690.2
753.5 797.3 845.8 887 913.7 941.5 957.4 962.4 953.1 932.8
906 865.7 824.9 777.9 732.3 666.2 588.4 496.6 418.9 219.6
94.3 23.9 10.3 3.8 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.7 7 10.9 17.4 33.9 95.3 220.6 405.4 612.3 687.8
739.5 791 837.7 874.4 906.8 928.9 943.7 945.2 935.5 917.8
891.3 857.2 814.2 771.5 722.5 651.2 581.4 496.5 404.4 218.4
94.9 22.9 10 3.9 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
4.7 6.9 10.8 17.1 33.3 89.2 208.2 398.7 597 662.7
726 778.2 819.1 852.3 878.5 901.1 912.2 914.4 906.3 889.7
863.6 832.4 796.8 744.2 691.4 629 550.7 467.1 386.3 207.7
87.6 22.7 9.8 4 1.2 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.7 6.9 10.8 17.3 33.2 86.2 209.1 387.3 572.1 647.4
703.4 752.6 789.2 820.1 843.5 860.8 869.8 871.3 864.3 847.5
825.5 796 757 712.3 657.7 593.5 514.9 441.3 353.8 183.3
83.9 23.5 9.8 3.9 1.3 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.7 6.7 10.7 16.9 31 84.5 198.8 366.3 545.4 606.3
662.5 712 748.2 775.3 795.5 808.7 817.3 819.4 812.8 798.1
775.2 745.6 702.9 657.9 604.9 531.8 463.8 391.3 315.5 161.9
75.6 23.5 9.2 3.9 1.3 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.7 6.9 10.8 16.7 30.9 77.9 179.9 338.6 504.4 567.1
619.9 661.9 698.7 724.2 742.8 754.9 761.7 762.2 756.1 741.7
718.3 684.9 642.3 596 537.9 474.7 409.7 342.6 274.1 137.5
65.4 22.8 8.8 3.8 1.5 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.7 6.6 10.5 16.4 29.4 75.1 163.4 303 462 518.2
565.5 604.5 633.3 658.4 675.7 685.5 691.1 690.3 682.3 664.3
639.7 606.6 563.5 517.7 460.6 404.2 339.9 279.6 219 109.4
55.2 20.5 8.2 3.8 1.5 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.7 6.7 10.3 16.3 27.3 67.9 149.2 266.9 407.7 460.1
504.4 540.6 569.9 588.7 603.2 610.2 612.4 609.2 598.7 581.4
554.5 522.2 477.8 434.5 382.5 331.7 278.4 226 176.9 91.1
46.1 19.2 7.5 3.7 1.5 0.4 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4.7 6.7 10 15.6 25.5 60.9 132.4 235.6 355.2 401
440.2 473 496.4 512.7 523.2 526.9 526.2 519.7 508.2 488.6
465.5 432.7 392.7 346 305.7 256.1 211.3 174.4 135.3 71.3
39.4 17.8 6.9 3.3 1.5 0.5 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.7 6.6 10 15.2 24.5 55.6 115.5 202.9 305.9 342.7
375.4 398.5 418 431.1 437.1 437.4 433.6 424.3 410.9 393
366.3 336.7 303.5 266.5 231.8 194.4 162.3 130.7 105.3 58.1
32 16.3 6.1 2.9 1.3 0.5 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
4.7 6 8 10.4 13.7 17.4 24.9 34.7 41.4 42.5
42.6 42.3 41.3 40.3 38.7 36.7 34.4 31.7 29.3 26.5
23.6 21.2 18.9 16.5 14.1 11.4 8.7 6.7 5.3 3.3
2 1.1 0.5 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.7 5.4 6 6.5 6.7 6.9 6.7 6.1 5.3 5
4.7 4.3 3.9 3.7 3.4 3.1 2.8 2.4 2.1 1.7
1.5 1.2 1.1 1 0.7 0.6 0.5 0.4 0.4 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.4
0.4 0.4 0.4 0.2 0.2 0.2 0.2 0.2 0
4.7 4.8 4.4 4 3.6 3.1 2.6 2.1 1.7 1.5
1.3 1.2 1.1 1 0.9 0.7 0.6 0.5 0.4 0.4
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.4 0.4 0.5 0.5
0.5 0.5 0.5 0.4 0.4 0.4 0.4 0.4 0
4.7 4 3.3 2.7 2.2 1.6 1.2 0.7 0.5 0.4
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.4 0.5 0.5 0.5
0.5 0.4 0.4 0.4 0.2 0.2 0.2 0.2 0
4.7 3.4 2.7 2 1.5 1 0.5 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.4 0.2 0.2 0.1 0.1 0.1 0
4.7 3.3 2.4 1.7 1.1 0.6 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.4 0.5 0.5 0.6 0.6 0.6 0.6
0.6 0.5 0.5 0.4 0.4 0.2 0.1 0 0
4.7 3.2 2.3 1.6 1.1 0.6 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.4 0.4 0.5 0.6 0.6 0.7 0.7 0.7
0.6 0.6 0.5 0.4 0.4 0.2 0.1 0.1 0
